IESNA:LM-63-2002
[TEST]P1378509
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4C-827-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 204W 80CRI 2700K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23800.7
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3496.2 3348.5 3162.5 2921.7 2724.8 2582.5 2555.2 2648.2 2899.9 3250.0 3753.4 4262.2 4831.3 5416.7 5838.0 6221.0 6412.5 6554.8 
6718.9 6888.5 7101.9 7156.6 7058.2 7282.5 7758.5 8825.4 10269.9 11561.1 12059.0 10811.6 7474.0 2932.7 984.9 355.6 
120.4 10.9 0.0 
3496.2 3343.0 3168.0 2932.7 2708.4 2582.5 2566.1 2637.2 2878.0 3261.0 3704.2 4234.9 4831.3 5383.9 5849.0 6232.0 6385.2 6554.8 
6647.8 6905.0 7123.8 7167.6 7140.2 7315.3 7736.6 8716.0 10237.1 11604.9 12146.6 10970.2 7638.1 3359.5 1116.2 399.4 
131.3 10.9 0.0 
3496.2 3370.4 3162.5 2954.6 2757.6 2609.9 2577.0 2626.3 2861.6 3195.3 3638.5 4130.9 4661.7 5219.8 5695.8 6139.0 6357.8 6511.0 
6647.8 6861.2 7123.8 7331.7 7435.7 7588.9 7977.4 8803.5 10182.3 11572.1 12726.6 12015.3 9224.8 4399.0 1636.0 700.3 
164.1 10.9 0.0 
3496.2 3359.5 3217.2 3014.8 2823.3 2670.1 2598.9 2637.2 2779.5 3058.5 3474.4 3901.1 4404.5 4842.2 5362.0 5810.7 6237.4 6565.7 
6697.0 6921.4 7255.1 7479.5 7720.2 7911.7 8338.5 9131.8 10527.0 12491.3 14477.4 15467.8 12972.8 7238.7 2856.1 1077.9 
333.8 16.4 0.0 
3496.2 3381.3 3217.2 3053.1 2878.0 2730.2 2653.6 2659.1 2763.1 2992.9 3337.6 3747.9 4202.1 4639.8 5072.0 5553.5 6089.7 6565.7 
6833.8 7112.9 7468.5 7791.3 8168.9 8535.4 9060.7 9941.6 11637.7 14357.0 16994.3 18312.9 14247.6 8732.4 3873.8 1767.3 
432.2 16.4 0.0 
3496.2 3370.4 3222.7 3080.4 2905.3 2774.0 2675.5 2670.1 2774.0 2987.4 3288.3 3676.8 4070.7 4508.5 4946.2 5427.7 5991.2 6500.1 6877.6 
7304.4 7692.8 8097.7 8535.4 9006.0 9668.0 10767.8 12343.6 15002.7 17743.9 17869.7 13519.9 8568.3 4092.6 1778.2 465.1 16.4 
0.0 
3496.2 3370.4 3266.4 3162.5 3042.1 2927.2 2823.3 2779.5 2817.8 2932.7 3173.4 3468.9 3824.5 4180.2 4650.7 5093.9 5646.5 6232.0 6899.5 
7588.9 8393.2 9197.5 9963.5 10718.5 11533.8 12370.9 13416.0 14526.7 15030.0 12600.7 7736.6 3665.9 1335.0 432.2 120.4 16.4 0.0 
3496.2 3403.2 3354.0 3255.5 3189.8 3107.8 3047.6 2998.3 2981.9 3042.1 3168.0 3364.9 3627.6 3977.7 4420.9 4935.2 5438.6 6045.9 6724.4 
7430.2 8229.0 8962.2 9668.0 10297.2 10833.4 11271.2 11178.1 10505.2 8792.6 6067.8 2615.3 902.8 459.6 246.2 93.0 21.9 0.0 
3496.2 3430.6 3419.6 3364.9 3337.6 3304.7 3266.4 3244.6 3250.0 3282.9 3354.0 3457.9 3633.0 3912.1 4273.2 4710.9 5241.6 5849.0 6543.8 
7233.2 7900.8 8612.0 9131.8 9492.9 9793.9 9607.8 8677.7 7189.5 4979.0 2626.3 1356.9 755.1 437.7 268.1 109.4 21.9 0.0 
3496.2 3468.9 3463.4 3447.0 3474.4 3474.4 3523.6 3529.1 3605.7 3665.9 3775.3 3906.6 4081.7 4327.9 4672.6 5165.0 5695.8 6434.4 7167.6 
8037.5 9022.4 9919.7 10603.6 11167.2 11260.2 10341.0 8726.9 6226.5 3364.9 1772.7 1034.1 629.2 383.0 229.8 98.5 16.4 0.0 
3496.2 3496.2 3490.8 3545.5 3556.4 3627.6 3676.8 3704.2 3819.1 3917.5 4059.8 4223.9 4459.2 4782.0 5192.4 5684.8 6221.0 6790.1 
7408.3 8108.7 8880.1 9553.1 10083.9 10297.2 9875.9 8453.4 6795.5 4371.7 2150.3 1198.2 738.6 481.5 300.9 158.7 71.1 16.4 0.0 
3496.2 3501.7 3534.5 3578.3 3638.5 3682.3 3709.6 3780.8 3862.8 3944.9 4065.3 4196.6 4382.6 4656.2 4968.1 5296.4 5723.1 6155.4 6636.9 
7129.3 7681.9 8174.3 8508.1 8530.0 8004.7 6828.4 5433.1 3649.4 1739.9 968.4 618.3 383.0 246.2 131.3 49.2 10.9 0.0 
3496.2 3518.1 3561.9 3616.6 3671.3 3715.1 3764.3 3808.1 3840.9 3906.6 3972.3 4081.7 4196.6 4355.3 4552.2 4732.8 4935.2 5170.5 5411.3 
5662.9 5909.2 5996.7 5849.0 5416.7 4705.4 3764.3 2878.0 1986.1 1154.5 738.6 525.3 361.1 240.7 136.8 49.2 10.9 0.0 
3496.2 3529.1 3583.8 3633.0 3687.7 3715.1 3726.0 3715.1 3682.3 3649.4 3638.5 3644.0 3616.6 3594.7 3512.7 3425.1 3293.8 3140.6 2981.9 
2763.1 2467.6 2155.7 1887.6 1630.5 1422.6 1225.6 1088.8 941.1 809.8 700.3 558.1 426.8 306.4 186.0 71.1 10.9 0.0 
3496.2 3551.0 3616.6 3665.9 3698.7 3676.8 3665.9 3611.1 3551.0 3501.7 3425.1 3310.2 3178.9 3074.9 2992.9 2899.9 2774.0 2598.9 2391.0 
2205.0 1969.7 1783.7 1619.5 1482.8 1362.4 1231.1 1116.2 995.8 875.4 749.6 618.3 481.5 311.9 197.0 87.5 16.4 0.0 
3496.2 3578.3 3638.5 3671.3 3665.9 3638.5 3589.3 3529.1 3457.9 3354.0 3233.6 3113.2 3009.3 2954.6 2899.9 2812.3 2691.9 2533.3 2358.2 
2188.6 2046.3 1936.9 1854.8 1723.5 1581.2 1444.5 1269.4 1099.8 941.1 787.9 640.2 497.9 339.2 191.5 93.0 16.4 0.0 
3496.2 3583.8 3665.9 3654.9 3638.5 3594.7 3529.1 3447.0 3348.5 3277.4 3178.9 3096.8 3036.6 2954.6 2878.0 2757.6 2604.4 2478.6 2347.2 
2259.7 2210.5 2215.9 2177.6 2068.2 1925.9 1734.4 1548.4 1356.9 1149.0 963.0 760.5 623.7 476.0 290.0 147.7 32.8 0.0 
3496.2 3605.7 3660.4 3633.0 3594.7 3556.4 3468.9 3381.3 3293.8 3228.1 3184.4 3135.1 3058.5 2932.7 2790.4 2631.8 2462.1 2319.9 2210.5 
2155.7 2172.2 2188.6 2166.7 2101.0 1980.7 1838.4 1707.1 1575.8 1384.3 1170.9 1012.2 831.7 662.0 454.1 240.7 43.8 0.0 
3496.2 3611.1 3644.0 3627.6 3567.4 3501.7 3419.6 3343.0 3282.9 3261.0 3228.1 3151.5 3053.1 2867.0 2681.0 2462.1 2276.1 2139.3 2068.2 
2035.4 2040.8 2008.0 1958.8 1860.3 1723.5 1608.6 1493.7 1373.3 1203.7 1088.8 973.9 826.2 634.7 448.7 246.2 49.2 0.0 
3496.2 3600.2 3644.0 3572.8 3545.5 3485.3 3397.8 3315.7 3271.9 3266.4 3239.1 3168.0 2981.9 2795.9 2549.7 2330.8 2144.8 2013.5 1958.8 
1942.4 1882.2 1800.1 1718.0 1592.2 1477.3 1362.4 1247.5 1105.2 990.3 886.4 798.8 667.5 503.4 372.1 202.4 54.7 0.0 
3496.2 3611.1 3616.6 3572.8 3523.6 3457.9 3392.3 3310.2 3304.7 3288.3 3239.1 3151.5 2965.5 2730.2 2473.1 2254.2 2084.6 1975.2 1904.1 
1854.8 1745.4 1636.0 1542.9 1444.5 1318.6 1209.2 1099.8 984.9 891.8 848.1 820.7 656.6 459.6 322.8 153.2 27.4 0.0 
3496.2 3600.2 3660.4 3583.8 3529.1 3457.9 3414.2 3354.0 3304.7 3310.2 3250.0 3157.0 2976.5 2752.1 2478.6 2243.3 2117.4 1997.1 1898.6 
1849.3 1723.5 1614.1 1521.1 1428.0 1307.7 1192.8 1077.9 968.4 886.4 842.6 820.7 580.0 432.2 306.4 158.7 16.4 0.0 
